Tripwire Data Collector
Published by
BELDEN INC
Overview
Tripwire®Data Collector
Tripwire®Data Collector provides a simple path to add effective security monitoring and assessment without touching ICS or SCADA equipment, which can put operational availability at risk or require a complicated deployment. Tripwire Data Collector is a single solution for OT security and IT compliance-with reduced manual effort.
The solution provides an innovative approach for industrial organizations to assess configurations, security and status in their environments-a simplified and cost-effective solution for maintaining system hardening and continual proof of compliance for standards like IEC 62443.
Tripwire®Data Collector
Tripwire®Data Collector provides a simple path to add effective security monitoring and assessment without touching ICS or SCADA equipment, which can put operational availability at risk or require a complicated deployment. Tripwire Data Collector is a single solution for OT security and IT compliance-with reduced manual effort.
The solution provides an innovative approach for industrial organizations to assess configurations, security and status in their environments-a simplified and cost-effective solution for maintaining system hardening and continual proof of compliance for standards like IEC 62443.