Label Assurance Application for DATAMAN 150/260 SERIES

High-speed barcode reader for 1-D and 2-D barcodes
Published by Cognex

Features

  • Achieve high read rates
  • Simplify installation in tight spaces
  • Reduce installation time and cost of ownership
  • Perfect for DataMan 100/200 series retrofits
  • Part of Aveva Label Assurance-Enable Label Validation in Manufacturing

Achieve high read rates

DataMan 150/260 series fixed-mount barcode readers achieve the highest possible read rates thanks to a high-speed, dual core processing engine that runs the latest Cognex algorithms.

1DMax with Hotbars and 2DMax with PowerGrid technology decode damaged or poorly printed 1-D and 2-D codes, despite code quality, printing method or surface that the codes are marked on, and can even read 2-D codes without visible perimeters or quiet zones.

Achieve high read rates

Simplify installation in tight spaces

DataMan 150/260 series models offer straight or right-angled configurations to fit into the tightest spaces. In-line and ninety degree configurations eliminate the need for equipment redesign, and complicated wiring or optical paths with mirrors.

Simplify installation in tight spaces

Reduce installation time and cost of ownership

Modular lighting and optics make it easy to change DataMan 150 and 260 series reader lenses and lighting in the field. This not only reduces installation time and resources, but protects the barcode reader investment by making it easy to optimize performance for each application and accommodate future process changes.

Perfect for DataMan 100/200 series retrofits

The DataMan 150/260 series readers utilize the same mounting configuration and pin out as the DataMan 100/200 series ID readers. This provides easy retrofits into existing DataMan 100/200 applications without adapter plates, or changes to mounting holes and wiring.

Because the standoff distance from the front of the reader to the code being read is exactly the same, the FOV achieved is the same and no changes to the machine layout, hardware or application are required.

Part of Aveva Label Assurance-Enable Label Validation in Manufacturing

Part of the complete solution for inspection and validation of printed labels against their intended SKU, helping food and beverage manufacturers to ensure the right product is in the right packaging.
  • Reduce product recalls and improve consumer confidence.
  • Label Assurance Packaged Service
  • Ideal Roll/Reel based Pre-Printing Packaging Labeling Machines
  • Minimal Hardware Impact. Built-in Integration with Scanners
  • Real-time Scanning Data Update and Allocation
  • Part of Aveva Label Assurance-Enable Label Validation in Manufacturing