Label Assurance Application- Dataman 150/260 Series for EcoStruxure™ Serialization Suite
Label Assurance Application- Dataman 150/260 Series for EcoStruxure™ Serialization Suite
Features
Achieve high read rates
DataMan 150/260 series fixed-mount barcode readers achieve the highest possible read rates thanks to a high-speed, dual core processing engine that runs the latest Cognex algorithms.
1DMax with Hotbars and 2DMax with PowerGrid technology decode damaged or poorly printed 1-D and 2-D codes, despite code quality, printing method or surface that the codes are marked on, and can even read 2-D codes without visible perimeters or quiet zones.
Simplify installation in tight spaces
DataMan 150/260 series models offer straight or right-angled configurations to fit into the tightest spaces. In-line and ninety degree configurations eliminate the need for equipment redesign, and complicated wiring or optical paths with mirrors.
Reduce installation time and cost of ownership
Modular lighting and optics make it easy to change DataMan 150 and 260 series reader lenses and lighting in the field. This not only reduces installation time and resources, but protects the barcode reader investment by making it easy to optimize performance for each application and accommodate future process changes.
Perfect for DataMan 100/200 series retrofits
The DataMan 150/260 series readers utilize the same mounting configuration and pin out as the DataMan 100/200 series ID readers. This provides easy retrofits into existing DataMan 100/200 applications without adapter plates, or changes to mounting holes and wiring.
Because the standoff distance from the front of the reader to the code being read is exactly the same, the FOV achieved is the same and no changes to the machine layout, hardware or application are required.
Part of Aveva Label Assurance-Enable Label Validation in Manufacturing
Part of the complete solution for inspection and validation of printed labels against their intended SKU, helping food and beverage manufacturers to ensure the right product is in the right packaging.
Reduce product recalls and improve consumer confidence.
Label Assurance Packaged Service
Ideal Roll/Reel based Pre-Printing Packaging Labeling Machines
Minimal Hardware Impact. Built-in Integration with Scanners
Real-time Scanning Data Update and Allocation
Achieve high read rates
DataMan 150/260 series fixed-mount barcode readers achieve the highest possible read rates thanks to a high-speed, dual core processing engine that runs the latest Cognex algorithms.
1DMax with Hotbars and 2DMax with PowerGrid technology decode damaged or poorly printed 1-D and 2-D codes, despite code quality, printing method or surface that the codes are marked on, and can even read 2-D codes without visible perimeters or quiet zones.
Simplify installation in tight spaces
DataMan 150/260 series models offer straight or right-angled configurations to fit into the tightest spaces. In-line and ninety degree configurations eliminate the need for equipment redesign, and complicated wiring or optical paths with mirrors.
Reduce installation time and cost of ownership
Modular lighting and optics make it easy to change DataMan 150 and 260 series reader lenses and lighting in the field. This not only reduces installation time and resources, but protects the barcode reader investment by making it easy to optimize performance for each application and accommodate future process changes.
Perfect for DataMan 100/200 series retrofits
The DataMan 150/260 series readers utilize the same mounting configuration and pin out as the DataMan 100/200 series ID readers. This provides easy retrofits into existing DataMan 100/200 applications without adapter plates, or changes to mounting holes and wiring.
Because the standoff distance from the front of the reader to the code being read is exactly the same, the FOV achieved is the same and no changes to the machine layout, hardware or application are required.