Complete Pack of Templates for Batch Process Library & General Device Library
HDCS Templates for Batch processes
Published by
SUPERTECH INSTRUMENTATION SERVICE

Complete Pack of Templates for Batch Process Library & General Device Library
Published by
SUPERTECH INSTRUMENTATION SERVICE
$1250
Features
Highlights and Hardware Compatibility
Sequencer Template
64 steps
Operator guide messages
Recipe editor
Up to 5 parameters control
Compatible with multiple hardware
Quantum
Premium
M340
M580
Template Compatibility
Valve Templates
On-off valve Template with Pneumatic Actuator (2DI, 1DO)
Two stage On-off valve Template with Pneumatic Actuator (3DI, 2DO)
Motor Operated Valve Template (10DI, 3 DO)
Motor Templates
Electrical Motor Template (3DI, 1DO)
Electrical Motor Template with Local / Remote Selection (3DI, 1DO)
Electrical Motor Template with Feeder and permissive interlocking (6DI, 2DO)
TesysTE Relay Operated Motor Template using normal I/O scanning
TesysTEFast Relay Operated Motor Template with Fast I/O scanning
Variable Frequency Drives ATV-310/ 340 Template
Charging/Transfer of Material Templates
Single Source to Single Destination
Single Source to Single Destination
Multiple Sources to Single Destination
Multiple Sources to Multiple Destinations
Highlights and Hardware Compatibility
Sequencer Template
64 steps
Operator guide messages
Recipe editor
Up to 5 parameters control
Quantum
Premium
M340
M580
Compatible with multiple hardware
Template Compatibility
Valve Templates
On-off valve Template with Pneumatic Actuator (2DI, 1DO)
Two stage On-off valve Template with Pneumatic Actuator (3DI, 2DO)
Motor Operated Valve Template (10DI, 3 DO)
Electrical Motor Template (3DI, 1DO)
Electrical Motor Template with Local / Remote Selection (3DI, 1DO)
Electrical Motor Template with Feeder and permissive interlocking (6DI, 2DO)
TesysTE Relay Operated Motor Template using normal I/O scanning
TesysTEFast Relay Operated Motor Template with Fast I/O scanning
Variable Frequency Drives ATV-310/ 340 Template
Single Source to Single Destination
Single Source to Single Destination
Multiple Sources to Single Destination
Multiple Sources to Multiple Destinations
Motor Templates
Charging/Transfer of Material Templates