EcoStruxure™ Process Expert

Automation system to engineer, operate, and maintain your entire plant
Published by Schneider Electric

Overview

Maximize profitability and operational efficiency with EcoStruxure Process Expert
EcoStruxure™ Process Expert (formerly named EcoStruxure™ Hybrid DCS) is a single automation system to engineer, operate and maintain the entire plant.

The system enables users to achieve operational profitability from design engineering to meeting the demands of production. The distributed control system is the next generation process automation system for a digitized and energy-aware plant.

It's an essential component of EcoStruxure™ Plant, interconnecting and managing all components of the automation architecture, including Modicon controllers, communication and fieldbus, control and supervision.

Note: 30 days Free Trail version is available. For the full license purchase please 'Contact us'.

EcoStruxure™ Process Expert

Benefits

Reduce Time to Profit

  • Ready-to-use library of objects
  • Concurrent engineering
  • Reduce engineering time up to 30%

Improve quality

Reuse of automation objects with proven, standard designs.

Ensure 100% uptime

  • Deploy changes without stopping the process
  • Version management of automation objects and application

Buit-in diagnostics with runtime navigation Services

Enable to put in place appropriate preventive, predictive, and prescriptive maintenance so that unplanned downtime approaches zero.

Run the plant at peak performance

Helps to improve the quality of production-related decisions and maximize operational profitability.