EcoStruxure™ Process Expert - Mining Library

EcoStruxure™ Process Expert Mining Library
Published by Schneider Electric
$5150

Features

  • Situational awareness capabilities
  • Belt conveyor control
  • Hydro cyclone control
  • Thickener control
  • Spiral control
  • Wet grinding mill control
  • Rotary dryer control
  • Improve overall operational efficiency by advance PID controls

Situational awareness capabilities

Graphical objects are designed to cater situational awareness capabilities to the operator ensuring effectiveness and higher productivity. The animated Genie object displays the necessary status and details about the equipment and process.


The Faceplates provide detailed information about the equipment.

  • Customized GPL SA templates to fit to mining segment needs.
  • Modes, local panel, failures and interlocks configured to cater MMM segment needs.
  • Integrates seamlessly with GPL SA templates.
  • Right level of services enabled by default for Engineering efficiency.
  • Capability to switch between default and alternate services.
  • Capability to extend number of failures and interlock conditions.
  • Situational awareness capabilities

    Belt conveyor control

  • Controls feed flow by using mass flow or height of material on the belt conveyor.
  • Monitor speed, total mass flow, material height & material weight on the belt.
  • Totalize the material flow on the belt.
  • Belt conveyor control

    Hydro cyclone control

  • For controlling classification or separation of coarse and fine particles in liquid suspension.
  • Comprises of following control function

    - Pressure control

    - Level control

    - Density control

  • Control of single or bank of Hydro cyclones using pressure control functionality.
  • Monitoring of mass balance
  • Hydro cyclone control

    Thickener control

  • For controlling sedimentation process of solid and liquid mixture.
  • Comprises of flocculent control using one of following methods :

    - Tonnage ratio

    - Overflow clarity

    - Mud level

    - Underflow control

  • Thickener control

    Spiral control

  • For controlling separation process of coarse and fine particles in spiral concentrator.
  • Comprises of following controls-

    - Level control

    - Liquid flow control

  • Monitors input and output density.
  • Calculates the differential Mass Flow, input mass flow and output mass flow
  • Spiral control

    Wet grinding mill control

  • Control & operation of wet grinding process
  • Feed flow control including mill reject compensation and production target management
  • Liquid flow control
  • Wet grinding mill control

    Rotary dryer control

  • Control and operation of rotary dryer system. Manage moisture in the ore and also exhaust gases.
  • Comprises of following control

    - Fuel control

    - Primary air control

    - Feed control

    - Outlet air control

  • Rotary dryer control

    Improve overall operational efficiency by advance PID controls

  • Helps cascaded operation of 2 or 4 close loop control.
  • Supports advanced PID functionality like feed forward function, SP tracking and bump less transfer between modes of operation
  • Improve overall operational efficiency by advance PID controls